Download document () of 20

VMVL-9-2TW-UNV34

Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 250W HID equivalent, No guard, Glass lens, 9000 lumens, 136 lm/W, Die cast aluminum, Wall mount, Type V, 3/4" trade size, 347-480 Vac, 68W

General Specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-9-2TW-UNV34
UPC
662276911444
Product Length/Depth
13.96 in
Product Height
11.31 in
Product Width
11.62 in
Product Weight
23.7 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Equivalent luminaire
250W HID
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Trade size
100-240 Vac, 127-250 Vdc
Lumens
9000
Wattage
68W
Mounting Method
Wall
Frequency rating
50/60 Hz
Lumens per watt
136
Voltage rating
347-480 Vac

Export product specification