Download document () of 20

XDT1A1A

Eaton Crouse-Hinds series XDT dry-type transformer, 60 Hz, 1.5 kVA, Painted steel, Single-phase, 480 Vac, 120/240 Vac, Copper windings, Resin encapsulated

General Specifications

Product Name
Eaton Crouse-Hinds series XDT dry-type transformer
Catalog Number
XDT1A1A
UPC
662276439337
Product Length/Depth
6.3 in
Product Height
13.4 in
Product Width
6.4 in
Product Weight
44 lb

Product specifications

Special features
Copper windings
Type
Resin encapsulated
Area classification
Hazardous/Classified Locations
Frequency rating
60 Hz
kVA
1.5 kVA
Phase
Single-phase
Primary voltage
480 Vac
Secondary Voltage
120 Vac/240 Vac
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
3R
Material
Painted steel

Export product specification