Download document () of 20

XDT3C75X

Eaton Crouse-Hinds series XDT dry-type transformer, 60 Hz, 75 kVA, 316 stainless steel, Three-phase, 480 Vac, 240 Vac, Copper windings, Resin encapsulated

General Specifications

Product Name
Eaton Crouse-Hinds series XDT dry-type transformer
Catalog Number
XDT3C75X
UPC
662276445482
Product Length/Depth
30.3 in
Product Height
32.31 in
Product Width
15.68 in
Product Weight
1460 lb

Product specifications

Special features
Copper windings
Type
Resin encapsulated
Area classification
Hazardous/Classified Locations
Frequency rating
60 Hz
kVA
75 kVA
Phase
Three-phase
Primary voltage
480 Vac
Secondary Voltage
240 Vac
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
Material
316 stainless steel

Export product specification