Download document () of 20

XL60-3R0308W-R

XL60-3R0308W-R, Eaton XL60 supercapacitor, 3.0V, 3000F, 0,23mohm, weld

General Specifications

Product Name
Eaton XL60 medium and large cells supercapacitor
Catalog Number
XL60-3R0308W-R
UPC
051712766258
Product Height
138 mm
Product Weight
520 g
Compliances
RoHS Compliant

Product specifications

Special features
Welded
Type
Single cell
Capacitance
3000 F
Packing
Bulk
Size
60 x 138 mm
Terminals
W-terminal
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.23 mΩ
Operating temperature range
-40 °C to +65 °C
Series
XL60
Max voltage
3.0 V
Capacitance
3000 F
Leakage
7 mA
Thermal resistance
3.2 °C/W
Energy
13680 J
Power
9.7 kW
Peak current (1 sec)
2400 A
Continuous current (15 °C rise)
143 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

Export product specification