Download document () of 20
Back-up Power UPS

Eaton 93Li G2 Lithium Battery Solution

93Li is Eaton's new high-efficiency lithium battery solution for both data centre and enterprise applications.

Eaton’s 93Li G2 lithium battery solution uses safe lithium iron phosphate battery modules which has also received CE marking and UL certification. With 93Li G2 manufactured and pre-assembled in house, this provides a higher level of system integrity and customers are able to save on transport and installation costs. 

This high power lithium battery system features excellent safety performance, high energy density, long lifecycle, good thermal management performance, and environmental-friendly design. It perfectly matches power system demand from high-end manufacturing, large data centres, utility, telecom, and other application segments.

 

Applications: Large data centres, Enterprise, Healthcare, Manufacture plants.

BrochureDownload 93Li G2 Lithium Battery System Brochure

High safety
LiFePO4
High reliability
3 level BMS system
High rate
6C discharge

Core features

 

Safe and secure

  • Uses lithium iron phosphate batteries, for the highest level of thermal stability and safety. Eaton strictly controls production processes and testing, secondary screening and secondary quality checks to ensure high product quality and internal consistency
  • Manufactured in Eaton’s leading facilities, strictly following high-quality processes and MES systems to ensure full product traceability
  • IEC  and CE marked, and UL testing and certified -  for safety and performance justifications
  • Built-in BMS system with 3 levels protection mechanism

 

Integration

  • Compatible with latest Eaton UPS products
  • Pre-assembled shipment, making on-site installation costs 25% cheaper and offering high system integrity

Eaton 93Li G2 Lithium Battery System

• Intelligent communication: multi-level protection of battery system through communication integration with UPS
• Scalability on-site: support 8 racks in parallel, faster deployment and configuration on-site
• Modular design: easy replacement
• Pre-assembled shipment: reducing transportation and construction costs
• Design calendar life 15 years at 25°C environment condition
• Compact cabinet design to save footprint
• Environmentally-friendly
Specifications
eaton-93li-g2-product-specification.png
spacer
Download Links
X
Download Close