Download document () of 20
Back-up Power UPS

Eaton 93E UPS (End of life from Jan2025)

The Eaton 93E UPS delivers simply effective and reliable power protection for electrical and IT applications. It offers a lower Total Cost of Ownership (TCO) through a combination of energy-efficiency, high reliability and compact footprint. With its advanced features and high efficiency, the Eaton 93E UPS ensures that your critical systems remain operational during power outages and fluctuations. The Eaton 93E is an ideal solution for commercial buildings and technical facilities, as well as small to medium-sized data centers that require highly reliable protection.

Power rating
15 – 400 kVA
Topology
Online
Efficiency
Up to 94 %

Simply effective.

With a transformer-free design and sophisticated sensing and control circuitry, the Eaton 93E UPS is capable of achieving up to 98.5% efficiency ratings, making it one of the most energy-efficient UPSs in its class, ideal for data centres. Its high efficiency reduces utility costs, extends battery run times and ensures cooler operating conditions.

True reliability.

Eaton’s patented Hot Sync technology makes it possible to parallel up to four UPSs to increase availability or add capacity. The technology enables load sharing without any communication line, eliminating a single point of failure and increasing power availability.

Extensive configurability.

The broad software and connectivity options available for the Eaton 93E UPS cover nearly any communication requirements – providing monitoring, management and shutdown capabilities over the network. Eaton 93E UPS is also equipped with an internal back-feed contactor, which ensures compliance and makes it easier and cheaper to install.

Eaton's energy saving technologies

Control your costs and reduce the total cost of ownership by using Eaton's energy saving technologies
Specifications

Eaton 93E UPS 15-200 kVA technical specifications

Eaton 93PS Marine UPS 20 kW

Eaton 93E UPS 15-200 kVA

Eaton 93PS Marine UPS 20 kW

Phases in/out 
3:3 
Power range 
 

15 - 200 kVA
Number of power modules  
1
Available voltage levels (line to line) 

208 V, 230 V, 380 V, 400 V,

415 V,  440 V, 480 V, 690 V

Product Images

Download Links
X
Download Close