Download document () of 20
Circuit breakers

Quicklag Miniature Circuit Breakers

Quicklag Miniature Circuit Breakers are used in a variety of circuit protection applications that range from protection for submain circuits & light & power circuits through to various motor starting applications. The Quicklag Non-Automatic 80A and 100A model which has no overcurrent protection, is available in single to four pole width configurations and can be used for circuit disconnection.

Quicklags MCB range are no longer available for sale.

The supply of ELQ RCBO is not affected by this change.

The Quicklag range of miniature circuit breakers was originally released in Australia by Email-Westinghouse in 1957 before the company changed its name to Cutler-Hammer and then to Eaton.

Through the years, the Quicklag has been widely recognised as setting the electrical industry benchmark for Miniature Circuit Breakers.

If you have any questions about the Quicklag product retirement, get in touch with your local Eaton sales representative or call our customer service team on 1300 332 866

Core features

  • Breaking capacity 6kA at 415VAC/2,3,4 pole & 6kA at 240VAC/1 pole
  • Extensive range of accessories
  • Non-Auto breakers available
  • Centre trip indication
  • Approvals & tests: Complies with AS3111 & AS2184, Lloyd’s approved

Applications

  • Protection for sub-main circuits
  • Light and power
  • Motor starting applications

Accessories

Termination

Depending upon preferred method of termination, the following options are available:

  • T50Q tunnel terminals to suit 25mm2 (50A) cable
  • T100Q tunnel terminals to suit 50mm2 (100A) cable
  • QLUGKIT inboard terminal lug assembly to suit 35mm2 (100A)(These are standard on 63A, 80A and 100A breakers)
  • QLUG16 crimp lug kit 16mm2 (kit of 10)
  • QLUG35 crimp lug kit 35mm2 (kit of 10)

Shunt Trip

Shunt trips are factory fitted and come in the following voltage ranges:

51-89V ac, 30-59V dc, 90-440V ac, 60-250V dc, 20-48V ac, 12-25V dc.

Alarm Switch

The alarm switch consists of a single change-over contact rated at 5A that activates only on a trip condition.

Locking Devices

Three types of locking devices are available for Quicklag Circuit Breakers. The LKDQ handle lockdog for single pole breakers is not padlockable while the handle lock for either single PLKQ1 or multipole PLKQ2 breakers both come complete with a padlock.

Clip Tray

The C36Q Standard Chassis is available in a 36 pole length which can be cut to suit customer requirements. A sliding clip assembly is also available for use when breakers must be mounted either side of a horizontal busbar. This ensures the toggle direction is always up for ON and down for OFF. The assembly comes complete with clip and screw for 3, 6, 12 and 24 pole sizes

Specifications
Please download the Power Distribution Product Guide for more product details. 
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close