Download document () of 20
Magnetics (inductors & transformers)

HC8 Inductor

Eaton's HC8 family high current power inductors are designed for higher speed switch mode applications requiring low voltage and high current. Their design utilizes high temperature iron powder alloy material with a non-organic binder to eliminate thermal aging. The HC8 family has an inductance range from 0.175 uH to 47.3 uH, current range from 2.2 A to 76 A and frequency range from 1 kHz to 500 kHz. HC8 power inductors can be used in several applications including multi-phase regulators, Voltage Regulator Modules (VRMs), distributed power systems DC-DC converters, desktop and server VRMs and EVRDs, Point-of-Load (POL) modules, Field Programmable Gate Array (FPGA) DC-DC converters, battery power systems, high current power supplies, data networking and storage systems.

Technical data sheets

HC8 Inductor data sheet
High temperature
Low voltage
High current carrying capability

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Download Links
X
Download Close