Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series UL 98/UL 508 disconnect switches

Bussmann series enclosed rotary disconnects provide an easy to install solution for providing a switch for power. Enclosed compact circuit protectors (CCP) offer some of the smallest options in the market for increasing protection and panel SCCR, available for 30 amp Class CC fuses, and up to 60A for class CF fuses. Other UL 98 options include up to 1200A non-fused and up to 800A Class L fused options. UL 508 load break disconnects for control and disconnecting means for motor applications.

Core features

  • Available in NEMA 1, 3R, 4, 4X, 12 enclosures for a broad range of application environments
  • Most common disconnect switches in stock and ship within 24 hours with QuikShip Everyday Service to meet project requirements
  • Multiple field installed accessories enhance the enclosed disconnect switches to fit the desired application
  • UL 508 Listed for motor disconnect applications
  • 3- and 6-Pole UL 508 motor disconnect switches provide flexibility for single or dual motor applications
  • NEMA 4X 30A and 60A motor control disconnects

Competitor Cross Reference Made Simple

Bussmann series training on rotary disconnect switches

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close