Download document () of 20
Pushbuttons & signal towers

RMQ16 modular pilot devices

Develop compact and complex operating panels with space-saving RMQ16 push buttons and pilot devices from the Eaton Moeller series. The operating panels of modern machines and systems now have to be able to relay more information and space is frequently limited. Thanks to their small dimensions, the front elements can be mounted on any side, tightly next to one another, making use of even the smallest spaces. As a result, you can reduce the space requirements of your systems.

Dimensions:
18 x 18 mm or 25 x 25 mm
Degree of protection:
IP65
Norm:
IEC/EN 61131-2

Core features

  • Front dimensions & lowest grid dimensions: 18 x 18 mm or 25 x 25 mm
  • Triple the information density of the Eaton standard range
  • IP65 degree of protection
  • Suitable for electronics in accordance with IEC/EN 61131-2
  • Customized laser inscription available

Command & indication in the smallest of spaces

The square-shaped RMQ16 pilot devices are the ideal solution for operating panels with limited space. Thanks to the high degree of protection IP65 at the front, the versatility of components and the label editor a high degree of application is guaranteed. The RMQ16 emergency-stop buttons feature a tamper-proof design and can also be used as emergency power-off buttons. The illuminated version with multi-color LEDs ensures that they simply cannot be missed.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close