Download document () of 20
Distribution boards and load centres

Aussie Series Distribution Boards

The Eaton Distribution Board Enclosure System has been designed and manufactured in Australia to suit Australian standards and conditions Our range can be used as a standard 250A off the shelf distribution board, a versatile self-assembly enclosure system to help build up many switchboard assemblies, or customised pre-wired solutions to suit your application. Eaton Aussie Series DBs are a perfect solution for development and growth in commercial and residential projects. 

Eaton Aussie Series Distribution Boards

  • Designed to AS/NZS 61439.3 flexible configurations
  • Suitable for custom builds
  • Australian designed and assembled

xBoard Aussie Series Distribution boards

Wombat IP66
Wallaby IP42
Available in standard off the shelf configurations

Customised Pre-Wired Solutions

Need a DB designed and manufactured to your specifications?
Eaton’s estimating and assembly teams can assist.
xBoard Aussie Series Logo_Wallaby
xBoard Aussie Series Logo_Wombat

Core features

Core Features

  • Eaton’s Distribution Board range are designed to meet the new standard AS/NZS61439-3
  • Easy to select, install and use
  • Fitted with a removable and adjustable chassis.
  • The front door on Eaton’s Distribution Boards are both reversible and removable
  • Our gland plates on the top and bottom are also removable for easy access and convenience
  • Our Distribution Board range comes with a universal swing locking system

Product overview

  • Colour available as standard  N42 Grey , X15 Orange and other colours are available upon request
  • Power Components; NZM series switch disconnector, Encapsulated or Isolation Chassis
  • Complete with split earth and neutral terminals
  • Knockouts for DIN rail accessories provided for easy placing of control equipment

Technical data

  • Standard: AS/NZS 61439-3
  • Voltage range: 3-Phase, rated voltage 240/415V, 50Hz
  • Degree of protection: Indoor use IP42 or IP66
  • Enclosure thickness: 1.6mm Solid construction
  • Enclosure material: Powder coated mild sheet steel enclosure
Specifications

Wombat Boards IP66

eaton-aussie-series-distribution-boards-boards-wombat-boards-ip66-xpole-xeffect.png
eaton-aussie-series-distribution-boards-wombat-boards-ip66-technical-data.png
eaton-aussie-series-distribution-boards-wombat-ip66-main-switch-din-rail.png

Wallaby Boards IP42

eaton-aussie-series-distribution-boards-boards-wallaby-boards-ip42-xpole-xeffect.png
eaton-aussie-series-distribution-boards-wallaby-boards-ip42-technical-data.png
eaton-aussie-series-distribution-boards-wallaby-ip42-main-switch-din-rail.png

Customised Pre-Wired Solutions

Need a DB designed and manufactured to your specifications?
Eaton’s estimating and assembly teams can assist.
Download Links
X
Download Close