Knowledge Search
Download document () of 20
Pushbuttons & signal towers

HT800 heavy-duty push buttons

Push forward toward versatility  

Eaton's HT800 series features a wide variety of devices, including momentary, illuminated and mushroom-head push buttons, selector switches, indicator lights and push-pull switches. They are corrosion-resistant and water and oil-tight devices that are suitable for industrial applications, including replacement of other manufacturers' 30.5mm push button devices. 

HT800 heavy-duty push buttons core features

  • Features easy visual inspection of contact conditions
  • Easily identifiable NO and NC contact blocks
  • Eliminates contamination build-up on stationary contacts for dependable operation
  • Left/right or top/bottom-mounted contact blocks allow for correct positioning in retrofit applications
  • All-purpose selector switches are convertible and can rotate in 22.5° increments to suit panel layouts
  • Gold-plated contacts are suitable for logic-level circuits

Become a motor control master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are expanding their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.
Specifications

Catalogue number selection

Catalogue number selection is for illustrative purposes only and not to be used to create new catalogue numbers.

HT800 push buttons, push-pulls and indicator lights

ht800-pushbuttons-push-pulls-and-indicating-lights.jpg

HT800 selector switch

ht800-selector-switch.jpg
Download Links
X
Download Close