Eaton Moeller® series B3 Three-phase busbar link, Circuit-breaker: 4, 207 mm, For PKZM0-... or PKE12, PKE32 without side mounted auxiliary contacts or voltage releases
Product Name |
Eaton Moeller® series B3 Accessory Three-phase busbar link
|
Catalog Number |
044947
|
EAN |
4015080449478
|
Product Length/Depth |
209 mm
|
Product Height |
34 mm
|
Product Width |
11 mm
|
Product Weight |
0.09 kg
|
Certifications |
UL 508
CE CSA CSA File No.: 98494 UL File No.: E36332 CSA Class No.: 3211-06 UL Category Control No.: NLRV UL CSA-C22.2 No. 14 IEC/EN 60947-4-1 |
Color |
Black
|
Electric connection type |
Fork
|
Features |
Insulated
|
Functions |
Can be extended by rotating installation
|
Number of phases |
3
|
Number of poles |
Three-pole
|
Mounting width |
45 + 9 mm
|
Overvoltage category |
III
|
Pollution degree |
3
|
Product category |
Accessories
|
Rated impulse withstand voltage (Uimp) |
6000 V AC
|
Suitable for |
4 Circuit-breakers
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
55 °C
|
Rated operational voltage (Ue) - max |
690 V
|
Rated operational voltage (Ue) at AC - max |
690 V
|
Rated uninterrupted current (Iu) |
63 A
|
Rated conditional short-circuit current (Iq) |
0 kA
|
Rated short-time withstand current (Icw) |
0 kA
|
Equipment heat dissipation, current-dependent Pvid |
6.9 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
2.3 W
|
Rated operational current for specified heat dissipation (In) |
63 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|