Download document () of 20

12BFGHF90

Air fuse-link, medium voltage, 90 A, AC 12 kV, 76 x 461 mm, back-up, BS, with striker, style F tags

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
12BFGHF90
EAN
5027590432016
Product Length/Depth
461 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
4200 g
Compliances
BS 2692-1

Electrical data

Amperage Rating
90 A
Voltage rating
12 kV
Voltage type
AC
Breaking capacity
40 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up
Pre arc (I2T)
8.1 x 103
Resistance
8.37 ohms

Product specification

Fuse indicator
With Striker
Construction size
76 x 461 mm
Standard
British Standard
Standard
British Standard
Mounting method
Clip-in

Compatible fuse cllip

Used with
A3354730 Fuse clip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.