Eaton Moeller series NZM - Molded Case Circuit Breaker. Terminal jumper, with cover 4p, /2p
| Product Name | 
                                                Eaton Moeller series NZM link kit
                                             | 
| Catalog Number | 
                                                131730
                                             | 
| EAN | 
                                                4015081286997
                                             | 
| Product Length/Depth | 
                                                150 mm
                                             | 
| Product Height | 
                                                94 mm
                                             | 
| Product Width | 
                                                95 mm
                                             | 
| Product Weight | 
                                                0.599 kg
                                             | 
| Compliances | 
                                                IEC  RoHS conform | 
| Used with | 
                                                N2-4-…-S1(-S15)-DC
                                             | 
| Amperage Rating | 
                                                225 A (40 °C), 170 A (65 °C)
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| Frame | 
                                                NZM2
                                             | 
| Suitable for | 
                                                Four-pole
                                             | 
| Number of poles | 
                                                Two-pole
                                             | 
| Model | 
                                                Other
                                             | 
| Type | 
                                                Accessory
DC link kit
Terminal
                                             | 
| Special features | 
                                                Jumper kit with cover IP2X
                                             |