Eaton XNE Analog output module XI/ON ECO, 24 V DC, 4A(voltage, current)
Product Name |
Eaton XNE Output module
|
Catalog Number |
140034
|
EAN |
7640130095304
|
Product Length/Depth |
161.5 mm
|
Product Height |
74.5 mm
|
Product Width |
13 mm
|
Product Weight |
0.064 kg
|
Certifications |
cULus
IEC/EN 61131-2 CE IEC/EN 61000-6-4 Rated data for terminations according to IEC/EN 60947-7-1 IEC/EN 6113-2 IEC/EN 61000-6-2 |
Electric connection type |
Plug-in connection
|
Features |
Analog outputs configurable
Output, current Fieldbus connection over separate bus coupler possible Output, voltage Output signal configurable |
Current consumption |
40 mA, from module bus, Analog input modules
150 mA, from supply terminal |
Degree of protection |
IP20
NEMA 1 |
Mounting method |
Rail mounting possible
|
Number of channels |
4
|
Product category |
XNE Slice module
|
Type |
XI/ON I/O module
|
Voltage type |
DC
|
Drop and topple |
According to IEC 60068-2-31, free fall according to IEC 60068-2-32
|
Shock resistance |
Continuous according to IEC/EN 60068-2-29
Mechanical, According to IEC/EN 60068-2-27 |
Vibration resistance |
According to IEC/EN 60068-2-6
|
Ambient operating temperature - min |
0 °C
|
Ambient operating temperature - max |
55 °C
|
Ambient storage temperature - min |
-25 °C
|
Ambient storage temperature - max |
85 °C
|
Environmental conditions |
Harmful gasses - SO2: 10 ppm (relative humidity < 75%, no condensation)
Harmful gasses - H2S: 1 ppm (relative humidity < 75%, no condensation) |
Relative humidity |
5 - 95 % (indoor, Level RH-2, non-condensing for storage at 45°C)
|
Air discharge |
According to EN 61100-4-2
|
Burst impulse |
According to IEC/EN 61000-4-4
|
Contact discharge |
According to EN 61100-4-2
|
Electromagnetic fields |
According to IEC EN 61100-4-2
|
Emitted interference |
230 - 1000 MHz (radiated, high frequency, according to EN 55016-2-3)
30 - 230 MHz (radiated, high frequency, according to EN 55016-2-3) |
Radiated RFI |
IEC/EN 61100-4-6
|
Surge rating |
According to IEC/EN 61000-4-5 Level 4
|
Voltage dips |
According to EN 61131-2 (Voltage fluctuations/voltage dips)
|
Terminal capacity |
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 1.5 mm², flexible without ferrule, H07V-K 0.25 - 1.5 mm², solid, H07V-U 0.25 - 0.75 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight) |
Gauge pin |
A1 (according to IEC/EN 60947-1)
|
Stripping length (main cable) |
8 mm
|
Power loss |
3 W
|
Rated operational voltage |
24 V DC (supply terminal)
|
Short-circuit current |
40 mA, Analog output modules
|
Supply voltage at AC, 50 Hz - min |
0 VAC
|
Supply voltage at AC, 50 Hz - max |
0 VAC
|
Supply voltage at DC - min |
20.4 VDC
|
Supply voltage at DC - max |
28.8 VDC
|
Connection type |
Push-In spring-cage terminals, Connection design in TOP direction
|
Protocol |
Other bus systems
|
Frequency |
20 Hz (Transfer)
|
Load resistance |
< 450 Ω (Current)
> 1 µF (capacitive load) < 0.001 h (inductive load) > 1000 Ω (Voltage) |
Measured value representation |
Standard/extended range/PA (NE43)
16-bit signed integer 12-bit full range, flush left |
Measured variables |
Current
Voltage |
Number of inputs (analog) |
0
|
Number of outputs (analog) |
4
|
Output |
4 Analog Outputs
|
Output current |
0/4 - 20 mA
|
Output voltage |
-10 - 10 V DC
|
Settling time |
2 ms, Inductive load, Analog output modules
1 ms, Resistive load, Analog output modules 2 ms, Capacitive load, Analog output modules |
Timing cycle |
0.1 % Offset error
|
Explosion safety category for dust |
None
|
Explosion safety category for gas |
None
|
Potential isolation |
Through optocoupler: yes
|
Equipment heat dissipation, current-dependent Pvid |
3 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Rated operational current for specified heat dissipation (In) |
0 A
|
Static heat dissipation, non-current-dependent Pvs |
3 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Meets the product standard's requirements.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|