Download document () of 20

15TB20

Expulsion fuse-link, medium voltage, 20 A, AC 15 kV, 533 mm, ANSI, T slow, style B termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15TB20
EAN
5027590435925
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
36.4 g
Compliances
ANSI C37.42

Electrical data

Amperage Rating
20 A
Voltage rating
15 kV
Voltage type
AC
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - min
50 Hz

Product specification

Construction size
533 mm
Standard
ANSI
Type of termination
Fixed buttonhead
Color
Green

Export product specification