Download document () of 20

170E5399

Fuse-link, high speed, 100 A, AC 1600 V, special DIN 1, aR, DIN, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5399
UPC
051712212021
EAN
5027590438537
Product Length/Depth
154 mm
Product Height
79 mm
Product Width
196 mm
Product Weight
192.5 g
Compliances
EAC
Certifications
IEC

Electrical data

Amperage Rating
100 A
Voltage rating
1600 V
Watt losses
38 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification