Download document () of 20

170E7853

Fuse-link, high speed, 315 A, AC 2500 V, DIN 3, aR, DIN, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E7853
EAN
5027590438698
Product Length/Depth
76 mm
Product Height
242 mm
Product Width
90 mm
Product Weight
0.001 g
Compliances
EAC
Certifications
DIN

Electrical data

Amperage Rating
315 A
Voltage rating
2500 V
Watt losses
95 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification