Download document () of 20

170M1308

Eaton Bussmann series high speed square body fuse, 10A 690V IEC gR 000U/80 SQUARE BODY FUSE

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1308
UPC
051712216449
EAN
5027590440691
Product Length/Depth
41.79824 mm
Product Height
53.0098 mm
Product Width
137.9982 mm
Product Weight
746.4309952 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
10 A
Voltage rating
690 V (IEC), 700 V (UL)
Clearing (I2T)
25.5 at 660 V
Pre arc (I2T)
3.8
Watt losses
3 W
Class
Class gR

Product specification

Fuse size
0

Export product specification