Download document () of 20

170M3608

Fuse-link, high speed, 40 A, AC 690 V, compact size 1, 45 x 45 x 110 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3608
UPC
051712256629
EAN
5027590448598
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
40 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
270 at 660 V
Pre arc (I2T)
40
Watt losses
9 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification