Fuse-link, high speed, 500 A, AC 690 V, size 1, 53 x 69 x 111 mm, aR, IEC, type T indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M4314
|
UPC |
051712799577
|
EAN |
5027590452236
|
Product Length/Depth |
62 mm
|
Product Height |
142 mm
|
Product Width |
230 mm
|
Product Weight |
0.001 g
|
Compliances |
RoHS Compliant
EAC CE |
Certifications |
IEC 60269-4
|
Amperage Rating |
500 A
|
Voltage rating |
690 V
|
Voltage type |
AC
|
Clearing (I2T) |
170000 at 660 V
|
Pre arc (I2T) |
25000
|
Watt losses |
72 W
|
Breaking capacity |
200 kA
|
Class |
Class aR
|
Fuse size |
1
|
Fitted with: |
Type T Indicator for micro
|