Download document () of 20

170M5416

Fuse-link, high speed, 1000 A, AC 690 V, size 2, 61 x 77 x 51 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5416
UPC
051712261210
EAN
5027590457088
Product Length/Depth
78 mm
Product Height
123 mm
Product Width
155 mm
Product Weight
530 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1000 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
1250000 at 660 V
Pre arc (I2T)
180000
Watt losses
115 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
2

Export product specification