Download document () of 20

170M6191

Fuse-link, high speed, 450 A, AC 1250 V, size 3, 76 x 90 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6191
UPC
051712263214
EAN
5996516018156
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1254 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
450 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC/DC
Clearing (I2T)
185000 at 1000 V, 245000 at 1250 V
Pre arc (I2T)
31000
Watt losses
100 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification