Download document () of 20

170M6415

Fuse-link, high speed, 1100 A, AC 690 V, size 3, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6415
UPC
051712264136
EAN
5027590462105
Product Length/Depth
53 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
825 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1100 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
130000 at 660 V
Pre arc (I2T)
190000
Watt losses
130 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification