Download document () of 20

183178

Eaton XN-322 Digital I/O module, 4 digital inputs and 4 digital outputs 24 V DC each, pulse-switching

General specifications

Product Name
Eaton XN-322 I/O module
Catalog Number
183178
EAN
4015081781119
Product Length/Depth
104.2 mm
Product Height
16.8 mm
Product Width
80.3 mm
Product Weight
0.055 kg
Certifications
cULus
UL File No.: E135462
CE
EN 61131-2
EN 61000-6-2
EN 61000-6-4
UL508
CSA-C22.2 No. 142-M
Catalog Notes
The max. heat dissipation is specified as the maximum power produced inside the device's housing.

Features & Functions

Electric connection type
Plug-in connection
Features
Fieldbus connection over separate bus coupler possible
Functions
Short-circuit protection, outputs available

General

Current consumption
45 mA (typ.), for +5 V power supply (internal), Power supply - Input
None mA (typ.), for +24 V, Power supply - Input
Degree of protection
IP20
Mounting method
Rail mounting possible
Number of channels
4, Digital Outputs
Overvoltage category
III
Pollution degree
3
Product category
XN-322 digital input and output module
Type
  • Digital I/O module with four 24 V DC / 3.7 mA (EN61131-2 type 1) inputs with a 0.5 ms input filter. Four 24 V DC / 0.5 A short-circuit proof outputs and undervoltage diagnostics for the power supply rails.
  • XN300 I/O slice module
Used with
XN300
XN-312-…
Voltage type
DC

Ambient conditions, mechanical

Height of fall (IEC/EN 60068-2-32) - max
1 m
Mounting position
Horizontal
Shock resistance
15 g, Mechanical, Half-sinusoidal shock 11 ms, 18 Impacts
Vibration resistance
5 - 8.4 / 8.4 -150 Hz, 3,5 mm / 1 g

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
0 °C
Ambient operating temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Ambient storage temperature - max
85 °C
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Environmental conditions
Condensation: prevent with appropriate measures
Relative humidity
0 - 95 % (non-condensing)

Electro magnetic compatibility

Air discharge
8 kV
Burst impulse
1 kV, Signal cable
2 kV, Supply cable
Contact discharge
4 kV
Electromagnetic fields
1 V/m at 2 - 2.7 GHz (according to IEC EN 61000-4-3)
10 V/m at 0.08 - 1.0 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Emitted interference
47 dB (at 230 - 1000 MHz, Class A, radiated, high frequency)
40 dB (at 30 - 230 MHz, Class A, radiated, high frequency)
Radiated RFI
10 V
Surge rating
1 kV, Signal cable, unbalanced, EMC
0.5/0.5 kV, Supply cable, balanced/unbalanced), EMC
Voltage dips
Voltage dips: 10 ms/Voltage fluctuations: Yes

Terminal capacities

Terminal capacity
24 - 16 AWG
0.2 - 1.5 mm², solid, H07V-U
0.2 - 1.5 mm², flexible without ferrule, H07V-K
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 0.75 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Gauge pin
A1 (according to IEC/EN 60947-1)
Stripping length (main cable)
10 mm
Insulating material group
I

Electrical rating

Rated operational voltage
24 V (terminal +1)
160 V (terminations)
Short-circuit protection
Yes, Short-circuit rating, Digital outputs
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
18 VDC
Supply voltage at DC - max
30 VDC

Communication

Connection type
Push-in spring-cage terminal (plug-in connection), Connection design in TOP direction
Protocol
Other bus systems

Input/Output

Delay time
< 150 µs, Digital outputs, Delay on signal change and resistive load, from High to Low signal
< 150 µs, Digital outputs, Delay on signal change and resistive load, from Low to High signal
Input
Digital inputs (according to EN61131-2 Type 1)
Input current
3.7 mA (Digital inputs)
≤ 1.1 mA (Digital inputs, low level)
≥ 2.3 mA (Digital inputs, high level)
Input current at signal 1
3.7 mA
Input delay
5000 µs (rising edge)
5000 µs (falling edge)
Input voltage
14 - 30 V (Digital inputs, high level)
0 - 8 V (Digital inputs, low level)
24 V DC (Digital inputs)
Load current
Not specified by plug manufacturer
Load resistance
> 48 Ω
Number of inputs (digital)
4
Number of outputs (digital)
4
Output
Protective devices must be installed directly at the inductive load in order to prevent interference.
Output current
0.5 A
< 0.5 mA (low level)
≤ 500 mA (high level, Digital outputs)
Output voltage
< 24 V DC (High level, digital outputs)
< 1 V DC (Low level, digital outputs)
24 V DC (digital outputs)
Utilization factor
100 % (Ʃ IAmax = 2A)

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Between Digital outputs: no
Between Digital inputs: no
Power supply, Input: no

Design verification

Equipment heat dissipation, current-dependent Pvid
0.25 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.502 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification