Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton SWD4 MB-Power-cable, IP67, 20 m, 4 pole, Prefabricated with 7/8" plug and 7/8" socket
| Product Name | 
                                            
                                            
                                             
                                                Eaton SWD4 Accessory MB-Power-cable
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                183217
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081781508
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                307.692 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                102.564 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                307.692 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                3.273 kg
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                CSA  
                                        UL  | 
                                    
| Catalog Notes | 
                                            
                                            
                                             
                                                Condensation: permissible
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                Oil resistant (acc. EN 60811-404)  
                                        Oil resistant (acc. IEC 60811-404) Radial water blocking cable  | 
                                    
| Fitted with: | 
                                            
                                            
                                             
                                                7/8" socket  
                                        7/8" plug  | 
                                    
| Functions | 
                                            
                                            
                                             
                                                For directly connecting the power supply to EU6E.., EU8E.. IP67 SmartWire-DT modules
                                             
                                         | 
                                    
| Cable length | 
                                            
                                            
                                             
                                                20 m
                                             
                                         | 
                                    
| Number of poles | 
                                            
                                            
                                             
                                                Four-pole
                                             
                                         | 
                                    
| Outer diameter - approximate | 
                                            
                                            
                                             
                                                11 mm
                                             
                                         | 
                                    
| Outer sheath material | 
                                            
                                            
                                             
                                                Polyvinyl chloride (PVC)
                                             
                                         | 
                                    
| Permitted bending radius, moving application with forced guidance - min | 
                                            
                                            
                                             
                                                0 mm
                                             
                                         | 
                                    
| Product category | 
                                            
                                            
                                             
                                                SmartWire-DT accessories
                                             
                                         | 
                                    
| Suitable as | 
                                            
                                            
                                             
                                                Signaling cable
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                70 °C
                                             
                                         | 
                                    
| Flame retardant | 
                                            
                                            
                                             
                                                In accordance with EN 60332-1-2
                                             
                                         | 
                                    
| Equipment heat dissipation, current-dependent Pvid | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Heat dissipation capacity Pdiss | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Heat dissipation per pole, current-dependent Pvid | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Rated operational current for specified heat dissipation (In) | 
                                            
                                            
                                             
                                                0 A
                                             
                                         | 
                                    
| Static heat dissipation, non-current-dependent Pvs | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             
                                         |