Download document () of 20

197491

Eaton DA1 Frequency inverter, 230 V AC, 3-phase, 72 A, 18.5 kW, IP20/NEMA 0, Radio interference suppression filter, Additional PCB protection, DC link choke, FS5

General specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
197491
EAN
4015081940660
Product Length/Depth
261 mm
Product Height
485 mm
Product Width
234 mm
Product Weight
18.2 kg
Certifications
CE
EAC
IEC/EN 61800-3
UL report applies to both US and Canada
IEC/EN61800-3
UkrSEPRO
CUL
RCM
IEC/EN 61800-2
UL File No.: E172143
UL
Certified by UL for use in Canada
Safety: EN 61800-5-1: 2003
RoHS, ISO 9001
IEC/EN61800-5
UL 508C
UL Category Control No.: NMMS, NMMS7
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.

Product specifications

Product Category
Variable frequency drives
Features
Parameterization: Fieldbus
Parameterization: Keypad
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Radio interference suppression filter
OLED display
PC connection
IGBT inverter
Brake chopper
DC link choke
Internal DC link
Additional PCB protection
Control unit
Breaking resistance
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
Yes
In conjunction with DX-NET-SWD1 SmartWire DT module
Operating mode
U/f control
Sensorless vector control (SLV)
Optional: Vector control with feedback (CLV)
Speed control with slip compensation
Frame size
FS5
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Max. 1000 m
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 230 V
28.68 kVA
Apparent power at 240 V
29.93 kVA
Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
68 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
72 A
Mounting position
Vertical
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Switch-on threshold for the braking transistor
390 VDC
Voltage rating - max
240 VAC
Communication interface
Modbus RTU
CANopen®
SmartWire-DT, optional
Ethernet IP, optional
OP-Bus (RS485)
PROFINET, optional
EtherCAT, optional
DeviceNet, optional
PROFIBUS, optional
Modbus-TCP, optional
Converter type
U converter
Degree of protection
IP20
NEMA Other
Protocol
PROFINET IO
Other bus systems
EtherNet/IP
MODBUS
CAN
TCP/IP
PROFIBUS
DeviceNet
Assigned motor power at 230/240 V, 60 Hz, 1-phase
25 HP
System configuration type
AC supply systems with earthed center point
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Braking resistance
12 Ω
Input current ILN at 150% overload
82.9 A
Braking torque
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Adjustable to 100 % (DC)
Max. 30 % MN, Standard - Main circuit
Cable length
C2 ≤ 5 m, maximum motor cable length
150 m, unscreened, maximum permissible cable length
200 m, unscreened, with motor choke, maximum permissible cable length
200 m, screened, with motor choke, maximum permissible cable length
C3 ≤ 25 m, maximum motor cable length
100 m, screened, maximum permissible cable length
Functions
4-quadrant operation possible
Output voltage (U2)
240 V AC, 3-phase
230 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
5
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Number of outputs (digital)
2
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Number of phases (input)
3
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
518 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
95.8 % (η)
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
0.28 mA
Mains voltage - max
240 V
Mains voltage - min
200 V
Nominal output current I2N
72 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
2
Output at linear load at rated output voltage - max
18.5 kW
Output at quadratic load at rated output voltage - max
18.5 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Output voltage - max
250 V
Overload current IL at 150% overload
105 A
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 24 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational voltage
240 V AC, 3-phase
230 V AC, 3-phase
Short-circuit protection rating
110 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current (Ie) at 150% overload
72 A
Rated operational power at 220/230 V, 50 Hz, 1-phase
18.5 kW
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Heat dissipation at current/speed
200 W at 25% current and 0% speed
260 W at 25% current and 50% speed
280 W at 50% current and 0% speed
370 W at 50% current and 50% speed
510 W at 50% current and 90% speed
650 W at 100% current and 0% speed
760 W at 100% current and 50% speed
870 W at 100% current and 90% speed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.