Knowledge Search
Download document () of 20
We make what matters work

20HD36

Fuse-link, high speed, 20 A, AC 1200 V, DC 750 V, 22 x 138 mm, gL/gG, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
20HD36
UPC
051712832403
EAN
5027590467896
Product Length/Depth
137 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
94.5 g
Compliances
RoHS Compliant
Certifications
BS

Electrical data

Amperage Rating
20 A
Voltage rating
1200 V
Voltage type
AC/DC
Watt losses
5 W
Breaking capacity
80 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.