Knowledge Search
Download document () of 20
We make what matters work

240086

Eaton Moeller® series DILM Three-phase busbar link for 5 DILM7-12

General specifications

Product Name
Eaton Moeller® series DILM three-phase busbar link
Catalog Number
240086
EAN
4015082400866
Product Length/Depth
202 mm
Product Height
12 mm
Product Width
25 mm
Product Weight
0.07 kg
Certifications
CE
UL
UL Category Control No.: NLRV
CSA Class No.: 2411-03
UL File No.: E36332
CSA File No.: 012528
CSA-C22.2 No. 14-05
IEC/EN 60947-4-1
UL 508
CSA

Features & Functions

Features
Insulated
Functions
Can be extended by rotating installation (∑ Iu ≤ 35 A)
Number of poles
Three-pole
Number of phases
3
Color
Black
Electric connection type
Pin

General

Product category
Accessories

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C

Electrical Rating

Rated operational voltage (Ue) - max
690 V
Rated uninterrupted current (Iu)
35 A

Design verification

Equipment heat dissipation, current-dependent Pvid
2.4 W
Heat dissipation capacity Pdiss
0 W
Rated operational current for specified heat dissipation (In)
35 A
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification