Photo is representative
Download
Eaton Moeller series NZM - Molded Case Circuit Breaker. Rotary handle, toggle, red, lockable, size 2
| Product Name |
Eaton Moeller series NZM operating element
|
| Catalog Number |
285280
|
| EAN |
4015082852801
|
| Product Length/Depth |
85 mm
|
| Product Height |
100 mm
|
| Product Width |
105 mm
|
| Product Weight |
0.33 kg
|
| Compliances |
UL/CSA
IEC RoHS conform |
| Used with |
NZM2(-4), PN2(-4), N(S)2(-4)
|
| Features |
Lockable
Red-yellow for emergency switching off |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Color |
Red
|
| Fitted with: |
Padlock
Extension shaft |
| Frame |
NZM2
|
| Activation type |
Rotary handle
|
| Suitable for |
Power circuit breaker
Emergency stop Switch disconnector |
| Locking facility |
Lockable on the 0 position on the handle using up to 3 padlocks
|
| Type |
Rotary handle on circuit-breaker
|
| Special features |
|
| Degree of protection / NEMA enclosure type |
IP20
4X. 12 |