Download document () of 20

3007A

KYORITSU 3007A INSULATION RESISTANCE TESTER WITH AC VOLTAGE, RESISTANCE/CONTINUITY, BACKLIGHT, POWER SAVE

General specifications

Product Name
Kyoritsu 3007A digital insulation resistance tester
Catalog Number
3007A
EAN
4560187065309
Product Length/Depth
185 mm
Product Height
167 mm
Product Width
89 mm
Product Weight
990 g
Certifications
IEC 60529
IEC 61326-1
IEC 61010-1
IEC 61557-2
IEC 61557-1
IEC 61557-4

Product specifications

Display type
LCD
Insulation measurement range
20 - 2000MW
Insulation measurement voltage - max
1000 V
Insulation measurement voltage - min
250 V
Measurement current
200mA DC
Package contents
Test leads, leads case, fuse x 2, batteries, shoulder strap, instruction manual
Short-circuit current DC
1.5 mA
Detection Method
Averaging
Resistance Measurement Max
2000 Ω
Test Ranges
250/500/1000V
AC Voltage Measurement Max
600 V
Measurement Capabilities
Continuity Buzzer
Test Meter Functions
Back light
Auto Power Off
Bar Graph Display
Safety Category Rating
CAT III 300V

Export product specification