Photo is representative
Download
KYORITSU 3161A ANALOGUE INSULATION TESTER, 15/500V RANGES
Product Name |
Kyoritsu 3132A analogue insulation resistance tester
|
Catalog Number |
3161A
|
EAN |
4560187060960
|
Product Length/Depth |
137 mm
|
Product Height |
90 mm
|
Product Width |
40 mm
|
Product Weight |
340 g
|
Certifications |
IEC 61010-1
|
Display type |
Analogue scale
|
Insulation measurement range |
10 - 100MW
|
Insulation measurement voltage - max |
500 V
|
Insulation measurement voltage - min |
15 V
|
Package contents |
Test leads with remote switch, shoulder strap, batteries, instruction manual
|
Detection Method |
Averaging
|
Test Ranges |
15/500V
|
AC Voltage Measurement Max |
600 V
|
Test Meter Functions |
Back light
|
Safety Category Rating |
CATII 600V
CAT III 300V |