
Eaton Bussmann series low voltage british standard fuse, 32A, AC 690 V, DC 460 V, V88/A2, 22 x 82 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
32H07-660
|
UPC |
051712674393
|
EAN |
5027590476690
|
Product Length/Depth |
84 mm
|
Product Height |
23 mm
|
Product Width |
23 mm
|
Product Weight |
51.7 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
32 A
|
Voltage rating |
690 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
H07-660
|
Fitted with: |
Offset bolted tags
|
Construction |
BS88/A2
|