Download document () of 20

36ADIHA20

Eaton Bussmann series medium voltage BS air fuse, 36 kV, 20 A, 16 kA, 50.8 x 565 , With Striker

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
36ADIHA20
EAN
5027590478090
Product Length/Depth
565 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
3000 g
Compliances
BS 2692-1
Certifications
KEMA Certified

Electrical data

Amperage Rating
20 A
Voltage rating
36 kV
Voltage type
AC
Breaking capacity
16 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up
Pre arc (I2T)
2 x 102
Resistance
142 ohms

Product specification

Fuse indicator
With Striker
Construction size
51 x 565 mm
Standard
British Standard
Standard
British Standard
Mounting method
Clip-in

Compatible fuse cllip

Used with
A3354710 Fuse clip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.