Download document () of 20

40SRC750

Fuse-link, high speed, 40 A, DC 750 V, 21 x 127 mm, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
40SRC750
EAN
5027590082778
Product Length/Depth
21 mm
Product Height
76 mm
Product Width
21 mm
Product Weight
160 g
Compliances
CE
RoHS
Certifications
BS

Electrical data

Amperage Rating
40 A
Voltage rating
750 V
Voltage type
DC
Breaking capacity
0 kA

Export product specification