Download document () of 20

5P650I-TH

Eaton 5P UPS, 650 VA, 420 W, Input: C14, Outputs: (4) C13, Tower TH

General specifications

Product Name
Eaton 5P UPS
Catalog Number
5P650I-TH
Product Length/Depth
150 mm
Product Height
230 mm
Product Width
345 mm
Product Weight
7.84 kg
Compliances
TUV
CB
TISI
Certifications
EN 62040-3
IEC/EN 62040-2
IEC/EN 62040-1

Battery

Runtime graph
View runtime graph
Battery type
Sealed, lead-acid
Battery replacement
User replaceable
Battery quantity
1
Battery management
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
Battery rating
12V/9 Ah
Extended battery capability
None; See Eaton 5PX UPS for extended runtimes options

Electrical output

Receptacle
(4) C13
Output voltage range
230 V (+6%/-10%)
Output frequency
50/60 Hz
Output nominal voltage
230V default (200/208/220/230/240V)
Topology
Line-interactive

Electrical input

Input connection
C14
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50-60 Hz
Input voltage range
160-294 V (adjustable to 150 V-294 V)
Input frequency range
47–70 Hz (50 Hz system), 56.5–70 Hz (60 Hz system), 40 Hz in low-sensitivity mode

Communications

Ethernet interface
No
Potential free switch contact
Yes
Expansion slots
One slot for optional communication card
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Type of interface
Other

Environmental

Altitude
2000 m
Noise level
<40 dB at 1 meter
Temperature range
0° to 35°C (32° to 95°F)
BTU Rating
Online: 85
Relative humidity
0-90% non-condensing

Additional specifications

Form factor
Tower
Construction type
Free standing model
Phase (output)
Single-phase
Auto shutdown function
Yes
Color
Black/silver
Rack mounting kit
No
Efficiency at max. load
96%
Phase (input)
Single-phase

Export product specification