Download document () of 20

6KTH

Eaton Bussmann series Fuse-link, high speed, 6 A, AC 1200 V, DC 1000 V, 29 x 156 mm, IEC

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
6KTH
UPC
051712837132
EAN
5027590486293
Product Length/Depth
156 mm
Product Height
27.9 mm
Product Width
27.1 mm
Product Weight
181.437 g
Certifications
IEC

Electrical data

Amperage Rating
6 A
Voltage rating
1200 V
Voltage type
AC/DC
Watt losses
6.4 W
Breaking capacity
0 kA

Export product specification