Download document () of 20

6TH1000

Fuse-link, High Speed, 6 A, DC 1000 V, 52 x 125 mm, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
6TH1000
EAN
5027590051453
Product Length/Depth
54 mm
Product Height
52 mm
Product Width
140 mm
Product Weight
240 g
Compliances
CE
RoHS
Certifications
IEC 60269-1

Electrical data

Amperage Rating
6 A
Voltage rating
1000 V
Voltage type
DC
Watt losses
6.4 W
Breaking capacity
0 kA

Export product specification