
Eaton Bussmann series low voltage british standard fuse, 10A, AC 550 V, 21 x 129 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
AD10
|
UPC |
051712844819
|
EAN |
5027590491723
|
Product Length/Depth |
129 mm
|
Product Height |
21 mm
|
Product Width |
22 mm
|
Product Weight |
66.9 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
10 A
|
Breaking capacity |
80 kA
|
Interrupt rating |
80 kAIC
|
Rated switching capacity |
80 kA
|
Voltage rating |
550 V
|
Voltage type |
AC
AC/DC |
Color |
None
|
Fuse type |
AD
|
Class |
Class gG/gL
|
Connection |
111 mm fixing centre
|
Construction size |
Other
|
Fitted with: |
Centre bolted tags
|
Fuse indicator |
None
|
Fuse shape |
Center bolted tags
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
gG (cable protection/equipment protection)
|