Download document () of 20

AH560R9WDR

Eaton Arrow Hart pin and sleeve receptacle, IP69K Rated, 60/63A, 60/63A 3ØY 120/208V, four-pole, #8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot), nickel plated brass, 5 wire

General specifications

Product Name
Eaton Arrow Hart pin and sleeve receptacle
Catalog Number
AH560R9WDR
UPC
032664007354
Product Length/Depth
5.32 in
Product Height
4.5 in
Product Width
4.5 in
Product Weight
0.01 lb

Product specifications

Special features
IP69K Rated
Type
Receptacle
Amperage Rating
60/63A
Voltage rating
60/63A 3ØY 120/208V
Contact material
Nickel plated brass
Number of wires
5
Grounding
Number of poles
Four-pole
Environmental resistance
IP69K
IP67
Allowable wire size
#8 - #2 AWG, #10 - #2 AWG (Ground), #12 - #16 AWG (Pilot)
Design type
Pin and sleeve receptacle
Face/body material
Nylon

Export product specification