Photo is representative
Download
Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, Hot dip galvanized finish, UBXL shape, Wire pulling rollers, gasket and cover, 2"
| Product Name |
Eaton Crouse-Hinds series Condulet B mogul conduit body
|
| Catalog Number |
BUBXL6 HDG
|
| UPC |
662276271210
|
| Product Length/Depth |
15.28 in
|
| Product Height |
4.07 in
|
| Product Width |
3 in
|
| Product Weight |
1 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Material |
Feraloy iron alloy
|
| Finish |
Hot dip galvanized
|
| Shape |
UBXL
|
| Trade size |
2"
|
| Special features |
Wire pulling rollers, gasket and cover
|