Eaton Bussmann series low voltage D screw cap link carrier, 500V, 25A, fuse accessory, White, Porcelain
Product Name |
Eaton Bussmann series low voltage D screw cap link carrier
|
Catalog Number |
CD27
|
UPC |
051712838801
|
EAN |
5027590496216
|
Product Length/Depth |
44 mm
|
Product Height |
34 mm
|
Product Width |
34 mm
|
Product Weight |
33.62 g
|
Certifications |
VDE
|
Amperage Rating |
25 A
|
Voltage rating |
500 V
|
Application |
|