
Fuse accessory, Fuse-holder, low voltage, 32 A, AC 690 V, BS88/A1, 1P, BS, DIN rail or screw mounting, black, fuse-link NITD
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
CM32FC
|
UPC |
051712839549
|
EAN |
5027590497466
|
Product Length/Depth |
60 mm
|
Product Height |
94 mm
|
Product Width |
25 mm
|
Product Weight |
134.3 g
|
Compliances |
Contact factory
|
Amperage Rating |
32 A
|
Voltage rating at AC |
690 V a.c.
|
Model |
Camaster
|
Connection |
Front Connected
|
Number of poles |
Single-pole
|
Fuse type |
NITD
NIT |