
Eaton Bussmann series low voltage british standard fuse, 20A, AC 550 V, V88/F2, 14 x 68 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
ESD20
|
EAN |
5027590498623
|
Product Length/Depth |
67 mm
|
Product Height |
14 mm
|
Product Width |
14 mm
|
Product Weight |
30.5 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
20 A
|
Breaking capacity |
80 kA
|
Interrupt rating |
80 kAIC
|
Rated switching capacity |
80 kA
|
Voltage rating |
550 V
|
Voltage type |
AC
|
Color |
None
|
Fuse type |
ESD
|
Class |
Class gG/gL
|
Connection |
Blade end
|
Construction size |
F2
|
Fitted with: |
Offset bladed tags
|
Fuse indicator |
None
|
Fuse shape |
Offset bladed tags
|
Fuse size |
BS88/F2
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
gL/gG (cable protection/equipment protection)
|