Download document () of 20
We make what matters work

HC7-R47-R

Eaton HC7 inductor, 0.534 uH, 23.4 A Irms, 51.9 A ISAT, 1.6 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 610 qty.

General specifications

Product Name
Eaton HC7 inductor
Catalog Number
HC7-R47-R
UPC
051712821834
EAN
5027590117005
Product Length/Depth
0.512 in
Product Height
0.217 in
Product Width
0.543 in
Product Weight
0.009 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
23.4 A
ISAT
51.9 A
Package Quantity
610
Material
Iron powder
Frequency rating
1 kHz to 500 kHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
1.6 mΩ
Series
HC7

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us