Download document () of 20
We make what matters work

HC8-150-R

Eaton HC8 inductor, 15.02 uH, 4.1 A Irms, 7.4 A ISAT, 69 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 800 qty.

General specifications

Product Name
Eaton HC8 inductor
Catalog Number
HC8-150-R
UPC
051712897235
EAN
5027590159111
Product Length/Depth
0.429 in
Product Height
0.157 in
Product Width
0.409 in
Product Weight
0.01 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.1 A
ISAT
7.4 A
Package Quantity
800
Material
Iron powder
Frequency rating
1 kHz to 500 kHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
69 mΩ
Series
HC8

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us