Eaton MDL Series Time-delay fuse, 12A, 32 Vac
| Product Name |
Eaton Bussmann series MDL time-delay glass tube fuse
|
| Catalog Number |
MDL-V-12-R
|
| UPC |
051712656597
|
| Product Length/Depth |
1.25 in
|
| Product Height |
0.25 in
|
| Product Width |
0.25 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Used with |
Axial leads
|
| Amperage Rating |
12 A
|
| Interrupt rating |
1 kAIC at 32 Vac
|
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Response time |
60 min at 135%, 120 sec at 200%, 5 sec at 200%
|
| Material |
Glass tube
Nickel-plated brass end cap construction |
| Quantity |
5
|
| Voltage rating |
32 Vac, 32 Vdc (self certified)
|
| Type |
Electronic
|
| Application |
Electronic circuits
|