Download document () of 20
We make what matters work

MDL-V-3/4-R

Eaton MDL Series Time-delay fuse 0.75A, 250 Vac, 32 Vdc (self certified), MDL-V-3-4-R

General specifications

Product Name
Eaton Bussmann series MDL time-delay glass tube fuse
Catalog Number
MDL-V-3/4-R
UPC
051712651868
EAN
5027590250870
Product Length/Depth
1.25 in
Product Height
0.25 in
Product Width
0.25 in
Product Weight
0.001 lb
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
Axial leads
Amperage Rating
0.75A
Interrupt rating
10 kAIC at 125 Vac
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%, 5 sec at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
5
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.