Download document () of 20

PV-32ANH1

Eaton Bussmann series Fuse-link, high speed, 32 A, DC 1000 V, NH1, gPV, UL PV, UL, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-32ANH1
UPC
051712377126
EAN
5027590506090
Product Length/Depth
137 mm
Product Height
68 mm
Product Width
134 mm
Product Weight
407.333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
32 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
8.5 W

Physical details

Color
White
Fuse type
PV-ANH1
Material
Ceramic body

Compatible fuse holder

Suitable for
SD1-D-PV NH Fuse base

Export product specification